Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC318G2
- T318
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 110 mm |
A1 - Width of location slot | 32 mm |
A2 | 66 mm |
B - Width of Inner Ring | 96 mm |
d - Shaft diameter | 90 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 255 mm |
H1 - Distance between location slots | 228 mm |
H2 - Housing height / width | 160 mm |
L - Housing length | 312 mm |
L1 - Distance attachment end face to bearing centerline | 192 mm |
L2 - Thickness of attachment end | 32 mm |
L3 - Length of guidance slot/face | 175 mm |
N - Mounting hole dimension | 57 mm |
N1 - Length of attachment slot | 46 mm |
N2 - Height of attachment slot | 106 mm |
S - Distance front side/bearing centre | 40 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 143 kN |
C0 - Static load rating | 108 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 21,47 kg |
Recommended tightening torque for set screw | 64 N-m |