Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC319G2
- T319
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 110 mm |
| A1 - Width of location slot | 35 mm |
| A2 | 72 mm |
| B - Width of Inner Ring | 103 mm |
| d - Shaft diameter | 95 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 270 mm |
| H1 - Distance between location slots | 240 mm |
| H2 - Housing height / width | 165 mm |
| L - Housing length | 322 mm |
| L1 - Distance attachment end face to bearing centerline | 197 mm |
| L2 - Thickness of attachment end | 33 mm |
| L3 - Length of guidance slot/face | 180 mm |
| N - Mounting hole dimension | 57 mm |
| N1 - Length of attachment slot | 46 mm |
| N2 - Height of attachment slot | 106 mm |
| S - Distance front side/bearing centre | 41 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 156 kN |
| C0 - Static load rating | 122 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 24,61 kg |
| Recommended tightening torque for set screw | 64 N-m |