Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC322G2
- T322
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 130 mm |
A1 - Width of location slot | 38 mm |
A2 | 80 mm |
B - Width of Inner Ring | 117 mm |
d - Shaft diameter | 110 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 320 mm |
H1 - Distance between location slots | 285 mm |
H2 - Housing height / width | 185 mm |
L - Housing length | 385 mm |
L1 - Distance attachment end face to bearing centerline | 235 mm |
L2 - Thickness of attachment end | 40 mm |
L3 - Length of guidance slot/face | 215 mm |
N - Mounting hole dimension | 65 mm |
N1 - Length of attachment slot | 52 mm |
N2 - Height of attachment slot | 125 mm |
S - Distance front side/bearing centre | 46 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 205 kN |
C0 - Static load rating | 178 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 38,6 kg |
Recommended tightening torque for set screw | 75 N-m |