Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC324G2
- T324
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 140 mm |
A1 - Width of location slot | 45 mm |
A2 | 90 mm |
B - Width of Inner Ring | 126 mm |
d - Shaft diameter | 120 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 355 mm |
H1 - Distance between location slots | 320 mm |
H2 - Housing height / width | 210 mm |
L - Housing length | 432 mm |
L1 - Distance attachment end face to bearing centerline | 267 mm |
L2 - Thickness of attachment end | 44 mm |
L3 - Length of guidance slot/face | 230 mm |
N - Mounting hole dimension | 70 mm |
N1 - Length of attachment slot | 60 mm |
N2 - Height of attachment slot | 140 mm |
S - Distance front side/bearing centre | 51 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 228 kN |
C0 - Static load rating | 208 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 53,9 kg |
Recommended tightening torque for set screw | 75 N-m |