Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- T324
- UC324G2T20
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 140 mm |
| A1 - Width of location slot | 45 mm |
| A2 | 90 mm |
| B - Width of Inner Ring | 126 mm |
| d - Shaft diameter | 120 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 355 mm |
| H1 - Distance between location slots | 320 mm |
| H2 - Housing height / width | 210 mm |
| L - Housing length | 432 mm |
| L1 - Distance attachment end face to bearing centerline | 267 mm |
| L2 - Thickness of attachment end | 44 mm |
| L3 - Length of guidance slot/face | 230 mm |
| N - Mounting hole dimension | 70 mm |
| N1 - Length of attachment slot | 60 mm |
| N2 - Height of attachment slot | 140 mm |
| S - Distance front side/bearing centre | 51 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 228 kN |
| C0 - Static load rating | 208 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 53,9 kg |
| Recommended tightening torque for set screw | 75 N-m |