Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 150 mm |
| A1 - Width of location slot | 50 mm |
| A2 | 100 mm |
| B - Width of Inner Ring | 135 mm |
| d - Shaft diameter | 130 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 385 mm |
| H1 - Distance between location slots | 350 mm |
| H2 - Housing height / width | 220 mm |
| L - Housing length | 465 mm |
| L1 - Distance attachment end face to bearing centerline | 285 mm |
| L2 - Thickness of attachment end | 47 mm |
| L3 - Length of guidance slot/face | 240 mm |
| N - Mounting hole dimension | 75 mm |
| N1 - Length of attachment slot | 65 mm |
| N2 - Height of attachment slot | 150 mm |
| S - Distance front side/bearing centre | 54 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 252 kN |
| C0 - Static load rating | 242 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 68,2 kg |
| Recommended tightening torque for set screw | 120 N-m |