Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC328G2
- T328
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 155 mm |
A1 - Width of location slot | 50 mm |
A2 | 100 mm |
B - Width of Inner Ring | 145 mm |
d - Shaft diameter | 140 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 415 mm |
H1 - Distance between location slots | 380 mm |
H2 - Housing height / width | 230 mm |
L - Housing length | 515 mm |
L1 - Distance attachment end face to bearing centerline | 315 mm |
L2 - Thickness of attachment end | 52 mm |
L3 - Length of guidance slot/face | 255 mm |
N - Mounting hole dimension | 80 mm |
N1 - Length of attachment slot | 70 mm |
N2 - Height of attachment slot | 160 mm |
S - Distance front side/bearing centre | 59 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 275 kN |
C0 - Static load rating | 272 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 83,2 kg |
Recommended tightening torque for set screw | 120 N-m |