Spherical outer diameter, fixing by adapter sleeve, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 27 mm |
B1 - Overall width Inner Ring | 43 mm |
B2 - Width of eccentric locking collar/nut | 9 mm |
C - Width of Outer Ring | 20 mm |
C1 - Distance center of OR to center of lubrication zone | 5,8 mm |
d - Shaft diameter | 28,575 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 52 mm |
D - Outer diameter of OR | 72 mm |
f0 - Factor | 14 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 25,7 kN |
C0 - Static load rating | 15,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,55 kg |
Adapter sleeve designation | H2307-18 |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,582 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,418 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,398 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,696 Hz |