Spherical outer diameter, fixing by adapter sleeve, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 44 mm |
B1 - Overall width Inner Ring | 82 mm |
B2 - Width of eccentric locking collar/nut | 18 mm |
C - Width of Outer Ring | 35 mm |
C1 - Distance center of OR to center of lubrication zone | 11 mm |
d - Shaft diameter | 74,613 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 110 mm |
D - Outer diameter of OR | 150 mm |
f0 - Factor | 14.7 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 83,2 kN |
C0 - Static load rating | 63,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 3,82 kg |
Adapter sleeve designation | H2317-47 |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,571 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 6,429 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,416 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,752 Hz |