Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK210G2H-28
- C210
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 31 mm |
| A3 - Centering depth / chamfer dimension | 2 mm |
| B1 - Overall width Inner Ring | 55 mm |
| d - Shaft diameter | 44,45 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 70 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 120 mm |
| s1 - Distance nut to middle of bearing raceway | 27,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 35,1 kN |
| C0 - Static load rating | 23,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,05 kg |
| Adapter sleeve designation | H2310-28 |