Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK322G2H
- C322
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 80 mm |
| A3 - Centering depth / chamfer dimension | 3,5 mm |
| B1 - Overall width Inner Ring | 105 mm |
| d - Shaft diameter | 100 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 145 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 300 mm |
| s1 - Distance nut to middle of bearing raceway | 61 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 205 kN |
| C0 - Static load rating | 178 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 29,4 kg |
| Adapter sleeve designation | H2322 |