Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK326G2H
- C326
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 100 mm |
A3 - Centering depth / chamfer dimension | 3,5 mm |
B1 - Overall width Inner Ring | 121 mm |
d - Shaft diameter | 115 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 165 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 340 mm |
s1 - Distance nut to middle of bearing raceway | 68 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 44,3 kg |
Adapter sleeve designation | H2326 |