Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK206G2H
- EHE206
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 32 mm |
| A2 | 40 mm |
| B1 - Overall width Inner Ring | 38 mm |
| d - Shaft diameter | 25 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 45 mm |
| E - Mounting hole thread depth | 24 mm |
| G - Grease fitting | R1/8" |
| G1 - Thread size | M24 |
| H - Housing length, width or diameter | 85 mm |
| L - Housing length | 114 mm |
| L1 - Distance attachment end face to bearing centerline | 72 mm |
| L3 - Length of guidance slot/face | 40 mm |
| s1 - Distance nut to middle of bearing raceway | 20,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,07 kg |
| Adapter sleeve designation | H2306 |