Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK324G2H
- FL324
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 110 mm |
A1 - Housing foot height / flange height | 48 mm |
A2 - Total height from mounting surface | 130,5 mm |
B - Width of Inner Ring | 87 mm |
B1 - Overall width Inner Ring | 112 mm |
d - Shaft diameter | 110 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 155 mm |
e - Distance mounting surface to bearing center | 65 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 520 mm |
J - Mounting holes distance | 430 mm |
L - Housing width / diameter | 330 mm |
N - Mounting hole dimension | 47 mm |
s1 - Distance nut to middle of bearing raceway | 65,5 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 228 kN |
C0 - Static load rating | 208 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 44,67 kg |
Adapter sleeve designation | H2324 |