Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK215G2H-39
- PE215
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 66 mm |
A1 - Housing top width | 48 mm |
B - Width of Inner Ring | 41 mm |
d - Shaft diameter | 61,913 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 98 mm |
G - Grease fitting | R1/8" |
H - Distance mounting base to centerline spheric. seating diam. | 82,5 mm |
H1 - Housing foot height | 27,5 mm |
H2 - Housing height | 164 mm |
J - Mounting holes distance | 210 mm |
L - Housing length | 265 mm |
L1 - Housing foot length | 78 mm |
N - Mounting hole dimension | 22 mm |
N1 - Mounting hole length | 30 mm |
s1 - Distance nut to middle of bearing raceway | 35,5 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 66 kN |
C0 - Static load rating | 49,5 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 7,52 kg |
Adapter sleeve designation | H2315-39 |