Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK217G2H
- T217
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 73 mm |
| A1 - Width of location slot | 30 mm |
| A2 | 54 mm |
| B1 - Overall width Inner Ring | 82 mm |
| d - Shaft diameter | 75 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 110 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 198 mm |
| H1 - Distance between location slots | 173 mm |
| H2 - Housing height / width | 124 mm |
| L - Housing length | 260 mm |
| L1 - Distance attachment end face to bearing centerline | 162 mm |
| L2 - Thickness of attachment end | 29 mm |
| L3 - Length of guidance slot/face | 157 mm |
| N - Mounting hole dimension | 48 mm |
| N1 - Length of attachment slot | 38 mm |
| N2 - Height of attachment slot | 73 mm |
| s1 - Distance nut to middle of bearing raceway | 40 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 83,2 kN |
| C0 - Static load rating | 63,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 11,23 kg |
| Adapter sleeve designation | H2317 |