Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK307G2H-19
- T307
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 45 mm |
| A1 - Width of location slot | 16 mm |
| A2 | 32 mm |
| B1 - Overall width Inner Ring | 43 mm |
| d - Shaft diameter | 30,163 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 52 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 111 mm |
| H1 - Distance between location slots | 100 mm |
| H2 - Housing height / width | 75 mm |
| L - Housing length | 150 mm |
| L1 - Distance attachment end face to bearing centerline | 94 mm |
| L2 - Thickness of attachment end | 17 mm |
| L3 - Length of guidance slot/face | 80 mm |
| N - Mounting hole dimension | 30 mm |
| N1 - Length of attachment slot | 20 mm |
| N2 - Height of attachment slot | 45 mm |
| s1 - Distance nut to middle of bearing raceway | 25,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 33,5 kN |
| C0 - Static load rating | 19,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,32 kg |
| Adapter sleeve designation | H2307-19 |