Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK311G2H-30
- T311
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 66 mm |
A1 - Width of location slot | 22 mm |
A2 | 44 mm |
B1 - Overall width Inner Ring | 59 mm |
d - Shaft diameter | 47,625 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 75 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 163 mm |
H1 - Distance between location slots | 150 mm |
H2 - Housing height / width | 105 mm |
L - Housing length | 207 mm |
L1 - Distance attachment end face to bearing centerline | 127 mm |
L2 - Thickness of attachment end | 23 mm |
L3 - Length of guidance slot/face | 115 mm |
N - Mounting hole dimension | 39 mm |
N1 - Length of attachment slot | 29 mm |
N2 - Height of attachment slot | 66 mm |
s1 - Distance nut to middle of bearing raceway | 34 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 71,5 kN |
C0 - Static load rating | 44,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 6,38 kg |
Adapter sleeve designation | H2311-30 |