Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK313G2H-36
- T313
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 80 mm |
| A1 - Width of location slot | 26 mm |
| A2 | 50 mm |
| B1 - Overall width Inner Ring | 65 mm |
| d - Shaft diameter | 57,15 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 85 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 190 mm |
| H1 - Distance between location slots | 170 mm |
| H2 - Housing height / width | 116 mm |
| L - Housing length | 238 mm |
| L1 - Distance attachment end face to bearing centerline | 146 mm |
| L2 - Thickness of attachment end | 27 mm |
| L3 - Length of guidance slot/face | 134 mm |
| N - Mounting hole dimension | 43 mm |
| N1 - Length of attachment slot | 32 mm |
| N2 - Height of attachment slot | 70 mm |
| s1 - Distance nut to middle of bearing raceway | 38,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 93,86 kN |
| C0 - Static load rating | 60,5 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 9,43 kg |
| Adapter sleeve designation | H2313-36 |