Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK315G2H-40
- T315
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 90 mm |
| A1 - Width of location slot | 26 mm |
| A2 | 55 mm |
| B1 - Overall width Inner Ring | 73 mm |
| d - Shaft diameter | 63,5 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 98 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 216 mm |
| H1 - Distance between location slots | 192 mm |
| H2 - Housing height / width | 132 mm |
| L - Housing length | 262 mm |
| L1 - Distance attachment end face to bearing centerline | 160 mm |
| L2 - Thickness of attachment end | 27 mm |
| L3 - Length of guidance slot/face | 150 mm |
| N - Mounting hole dimension | 46 mm |
| N1 - Length of attachment slot | 36 mm |
| N2 - Height of attachment slot | 85 mm |
| s1 - Distance nut to middle of bearing raceway | 42,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 113,36 kN |
| C0 - Static load rating | 76,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 12,99 kg |
| Adapter sleeve designation | H2315-40 |