Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK319G2H
- T319
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 110 mm |
A1 - Width of location slot | 35 mm |
A2 | 72 mm |
B1 - Overall width Inner Ring | 90 mm |
d - Shaft diameter | 85 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 125 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 270 mm |
H1 - Distance between location slots | 240 mm |
H2 - Housing height / width | 165 mm |
L - Housing length | 322 mm |
L1 - Distance attachment end face to bearing centerline | 197 mm |
L2 - Thickness of attachment end | 33 mm |
L3 - Length of guidance slot/face | 180 mm |
N - Mounting hole dimension | 57 mm |
N1 - Length of attachment slot | 46 mm |
N2 - Height of attachment slot | 106 mm |
s1 - Distance nut to middle of bearing raceway | 52 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 156 kN |
C0 - Static load rating | 122 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 24,4 kg |
Adapter sleeve designation | H2319 |