Spherical outer diameter, fixing by socket set screw, single lip seal, for high-temp. applications
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| B - Width of Inner Ring | 43,5 mm |
| C - Width of Outer Ring | 20 mm |
| C1 - Distance center of OR to center of lubrication zone | 6,5 mm |
| d - Shaft diameter | 50 mm |
| D - Outer diameter of OR | 90 mm |
| G - Set screw size | M8x1 |
| m - Distance to set screw | 9,2 mm |
| r - Radius Inner Ring | 1.1 |
| S - Distance front side/bearing centre | 10,9 mm |
| f0 - Factor | 14.4 |
| SW - Wrench size | 4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 35,1 kN |
| C0 - Static load rating | 23,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,76 kg |
| Recommended tightening torque for set screw | 11,5 N-m |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 4,093 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,907 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 5,33 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,665 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,409 Hz |