Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US201G2T20
- FA203
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 25,5 mm |
| A1 - Housing foot height / flange height | 12 mm |
| A2 - Total height from mounting surface | 31 mm |
| B - Width of Inner Ring | 22 mm |
| d - Shaft diameter | 12 mm |
| e - Distance mounting surface to bearing center | 15 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 102 mm |
| J - Mounting holes distance | 78 mm |
| J1 - Center distance of slotted hole | 40 mm |
| L - Housing width / diameter | 60 mm |
| L1 - Housing width at slotted hole | 54 mm |
| N - Mounting hole dimension | 10 mm |
| S - Distance front side/bearing centre | 6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 9,55 kN |
| C0 - Static load rating | 4,78 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,29 kg |
| Recommended tightening torque for set screw | 3,5 N-m |