Grey cast housing, radial insert ball bearing with socket set screws, single lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SCOU209-26
- US209-26G2
- FA209N
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 38 mm |
A1 - Housing foot height / flange height | 18 mm |
A2 - Total height from mounting surface | 53 mm |
B - Width of Inner Ring | 41,2 mm |
d - Shaft diameter | 41,275 mm |
Dz - Outer diameter of cover | 95 mm |
e - Distance mounting surface to bearing center | 22 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 181 mm |
J - Mounting holes distance | 148 mm |
J1 - Center distance of slotted hole | 72 mm |
L - Housing width / diameter | 108 mm |
L1 - Housing width at slotted hole | 90 mm |
N - Mounting hole dimension | 15 mm |
S - Distance front side/bearing centre | 10,2 mm |
Z - Width over covers | 57,7 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 31,85 kN |
C0 - Static load rating | 20,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 2,031 kg |
Recommended tightening torque for set screw | 8 N-m |