Grey cast housing, radial insert ball bearing with socket set screws, single lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US211-35G2
- SCOU211-35
- FA211N
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 43 mm |
A1 - Housing foot height / flange height | 20 mm |
A2 - Total height from mounting surface | 58,5 mm |
B - Width of Inner Ring | 45,3 mm |
d - Shaft diameter | 55,563 mm |
Dz - Outer diameter of cover | 110 mm |
e - Distance mounting surface to bearing center | 25 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 219 mm |
J - Mounting holes distance | 184 mm |
J1 - Center distance of slotted hole | 86 mm |
L - Housing width / diameter | 130 mm |
L1 - Housing width at slotted hole | 104 mm |
N - Mounting hole dimension | 16 mm |
S - Distance front side/bearing centre | 11,8 mm |
Z - Width over covers | 64,4 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 43,55 kN |
C0 - Static load rating | 29,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 3,171 kg |
Recommended tightening torque for set screw | 8 N-m |