Grey cast housing, radial insert ball bearing with socket set screws, single lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SCOU212-36
- US212-36G2
- FA212N
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 48 mm |
A1 - Housing foot height / flange height | 20 mm |
A2 - Total height from mounting surface | 67,8 mm |
B - Width of Inner Ring | 53,7 mm |
d - Shaft diameter | 57,15 mm |
Dz - Outer diameter of cover | 120 mm |
e - Distance mounting surface to bearing center | 29 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 250 mm |
J - Mounting holes distance | 202 mm |
J1 - Center distance of slotted hole | 92 mm |
L - Housing width / diameter | 140 mm |
L1 - Housing width at slotted hole | 118 mm |
N - Mounting hole dimension | 23 mm |
S - Distance front side/bearing centre | 14,9 mm |
Z - Width over covers | 74,4 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 52,5 kN |
C0 - Static load rating | 32,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 4,155 kg |
Recommended tightening torque for set screw | 16,8 N-m |