Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US207-23G2T04
- FAE207
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 26,5 mm |
A1 - Housing foot height / flange height | 12,5 mm |
A2 - Total height from mounting surface | 38,5 mm |
A3 - Centering depth / chamfer dimension | 4,5 mm |
B - Width of Inner Ring | 32 mm |
d - Shaft diameter | 36,513 mm |
e - Distance mounting surface to bearing center | 15 mm |
G - Grease fitting | R1/8" |
H - Housing length, width or diameter | 155 mm |
H3 - Centering dia | 82,5 mm |
J - Mounting holes distance | 128 mm |
J1 - Center distance of slotted hole | 45 mm |
L - Housing width / diameter | 90 mm |
L1 - Housing width at slotted hole | 75 mm |
N - Mounting hole dimension | 14 mm |
S - Distance front side/bearing centre | 8,5 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 25,7 kN |
C0 - Static load rating | 15,2 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,97 kg |
Recommended tightening torque for set screw | 8 N-m |