Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US207-22G2T20
- FCE207
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 21 mm |
| A1 - Housing foot height / flange height | 10 mm |
| A2 - Total height from mounting surface | 22,5 mm |
| A3 - Centering depth / chamfer dimension | 2 mm |
| B - Width of Inner Ring | 32 mm |
| d - Shaft diameter | 34,925 mm |
| e - Distance mounting surface to bearing center | -1 mm |
| G - Grease fitting | M6x1 |
| H3 - Centering dia | 90 mm |
| J - Mounting holes distance | 110 mm |
| L - Housing width / diameter | 135 mm |
| N - Mounting hole dimension | 11,5 mm |
| S - Distance front side/bearing centre | 8,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 25,7 kN |
| C0 - Static load rating | 15,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,15 kg |
| Recommended tightening torque for set screw | 8 N-m |