Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US210-31G2T04
- FCE210
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 25,5 mm |
A1 - Housing foot height / flange height | 13 mm |
A2 - Total height from mounting surface | 31,6 mm |
A3 - Centering depth / chamfer dimension | 3 mm |
B - Width of Inner Ring | 43,5 mm |
d - Shaft diameter | 49,213 mm |
e - Distance mounting surface to bearing center | -1 mm |
G - Grease fitting | M8x1 |
H3 - Centering dia | 110 mm |
J - Mounting holes distance | 135 mm |
L - Housing width / diameter | 165 mm |
N - Mounting hole dimension | 14 mm |
S - Distance front side/bearing centre | 10,9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 35,1 kN |
C0 - Static load rating | 23,2 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 2,18 kg |
Recommended tightening torque for set screw | 8 N-m |