Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US211G2T20
- FCE211
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 27,5 mm |
A1 - Housing foot height / flange height | 15 mm |
A2 - Total height from mounting surface | 33,5 mm |
A3 - Centering depth / chamfer dimension | 3 mm |
B - Width of Inner Ring | 45,3 mm |
d - Shaft diameter | 55 mm |
G - Grease fitting | M6x1 |
H3 - Centering dia | 125 mm |
J - Mounting holes distance | 150 mm |
L - Housing width / diameter | 185 mm |
N - Mounting hole dimension | 18 mm |
S - Distance front side/bearing centre | 11,8 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 43,55 kN |
C0 - Static load rating | 29,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 3,08 kg |
Recommended tightening torque for set screw | 22 N-m |