Grey cast housing, radial insert ball bearing with socket set screws, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- US210-31G2T20
- SCOU210-31
- FE210N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 44 mm |
| A1 - Housing foot height / flange height | 13 mm |
| A2 - Total height from mounting surface | 60,6 mm |
| B - Width of Inner Ring | 43,5 mm |
| d - Shaft diameter | 49,213 mm |
| Dz - Outer diameter of cover | 100 mm |
| e - Distance mounting surface to bearing center | 28 mm |
| G - Grease fitting | R1/8" |
| J - Mounting holes distance | 111 mm |
| L - Housing width / diameter | 143 mm |
| N - Mounting hole dimension | 18 mm |
| S - Distance front side/bearing centre | 10,9 mm |
| Z - Width over covers | 65,3 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 35,1 kN |
| C0 - Static load rating | 23,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,598 kg |
| Recommended tightening torque for set screw | 8 N-m |