Needle roller bearing, thrust needle roller bearing, inner ring
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Bore diameter of support washer IR - WS | 90 mm |
d1 - External diameter of support washer IR - WS | 135 mm |
B - Ring thickness | 10,5 mm |
rs - Min fillet radius | 1,1 mm |
Bearing ring (inner ring) WS mass | 0,64 kg |
PRODUCT PERFORMANCE | |
---|---|
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |