This kit contains the following reference(s)
- XGB.12306.S02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,463 kg |
Internal diameter n°1 | 35 mm |
Width 1 | 33 mm |
External diameter 1 | 66 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 0,463 kg |
Internal diameter n°1 | 35 mm |
Width 1 | 33 mm |
External diameter 1 | 66 mm |