This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Internal diameter n°1 | 47 mm |
| Width 1 | 40 mm |
| External diameter 1 (wheel) | 86 mm |
| With integrated sensor ring | 1 |
| Weight | 0,956 kg |
OE Equivalents
Honda44300-SDA-A51Honda44300-TA0-A51Honda44300-TA0-A61Honda44300-TR4-A51Automotive Compatibility
AcuraILX SaloonILX Saloon => Train avantRight,LeftAcuraTLTL => -Right,LeftHONDA (DONGFENG)CIVIC IXCIVIC IX => FrontLeft,RightHONDA (DONGFENG)CIVIC IXCIVIC IX => Train avantGauche,DroitHondaACCORD VIIACCORD VII => FrontGauche,DroitHondaACCORD VIIACCORD VII => FrontLeft,RightHondaACCORD VIIACCORD VII01/2003 => 04/2008FrontDroit,GaucheHondaACCORD VIIACCORD VII01/2003 => 04/2008Train avantDroit,GaucheHondaACCORD VIIACCORD VII01/2004 => 04/2008Train avantGauche,DroitHondaACCORD VIIIACCORD VIII => FrontLeft,RightHondaACCORD VIIIACCORD VIII04/2008 => 06/2015FrontDroit,GaucheHondaAccordAccord => FrontRight,LeftHondaAccord - CR3 MK IX SaloonAccord - CR3 MK IX Saloon => FrontLeft,RightHondaCIVICCIVIC => -Droit,GaucheHondaCIVICCIVIC => FrontGauche,DroitHondaCIVIC IX CoupeCIVIC IX Coupe => Train avantDroit,GaucheHondaCivic - FB3 MK IX SaloonCivic - FB3 MK IX Saloon => FrontLeft,RightHondaCivic - FD5 MK VIII SaloonCivic - FD5 MK VIII Saloon => FrontRight,Left