Reference XGB35319
This kit contains the following reference(s)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 40 mm |
Width 2 | 42 mm |
Internal diameter n°1 | 48 mm |
External diameter 1 | 86 mm |
Weight | 0,97 kg |