Reference XGB.40492.S01.P
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XGB |
| External diameter 1 (wheel) | 84 mm |
| Internal diameter n°1 (wheel) | 40 mm |
| Width 1 (wheel) | 39 mm |
| Weight | 0,98 kg |
Due to technical maintenance, the NTN Europe on-line shop will be unavailable from 6.00 am on Saturday 13 June until 12.00 pm on Sunday 14 June (UTC+02:00).
We apologise for any inconvenience caused.
| CHARACTERISTICS | |
|---|---|
| Bearing type | XGB |
| External diameter 1 (wheel) | 84 mm |
| Internal diameter n°1 (wheel) | 40 mm |
| Width 1 (wheel) | 39 mm |
| Weight | 0,98 kg |