Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| External diameter 1 (wheel) | 86 mm |
| Internal diameter n°1 (wheel) | 46 mm |
| Width 1 (wheel) | 39 mm |
| Weight | 0,942 kg |
OE Equivalents
Fiat1490033080Citroen, Peugeot3350-83Peugeot, Citroen3350-94Lancia, Fiat71732444Fiat, Lancia71749805Automotive Compatibility
CitroenC8C8 => FrontDroit,GaucheCitroenC8C8 => FrontRight,LeftCitroenC8C8 => Train avantDroit,GaucheCitroenC8C8 => Train avantGauche,DroitCitroenC8C8 => Train avantRight,LeftFiatULYSSEULYSSE II08/2002 => 08/2005FrontRight,LeftFiatULYSSEULYSSE II12/2007 => 06/2010FrontLeft,RightLanciaPHEDRAPHEDRA08/2002 => 10/2010Train avantDroit,GauchePeugeot807807 => FrontDroit,GauchePeugeot807807 => FrontLeft,RightPeugeot807807 => FrontRight,LeftPeugeot80780705/2002 => 08/2005Train avantRight,LeftPeugeot80780702/2003 => 03/2006Train avantGauche,Droit