Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Weight | 1,112 kg |
| Internal diameter n°1 (wheel) | 51 mm |
| Width 1 (wheel) | 44 mm |
| External diameter 1 (wheel) | 91 mm |
OE Equivalents
Honda44300-SWW-E01Automotive Compatibility
HondaCR-VCR-V11/2006 => 03/2010Train avantDroit,GaucheHondaCR-V IIICR-V III11/2006 => 05/2012FrontLeft,RightHondaCR-V IIICR-V III11/2006 => 05/2012FrontRight,LeftHondaCR-V IIICR-V III11/2006 => 05/2012Train avantGauche,Droit