Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
With integrated sensor ring | Avec |
External diameter 1 | 161 mm |
External diameter 2 | 97 mm |
Internal diameter n°1 | 34 mm |
Width 1 | 107 mm |
Weight | 6,129 kg |
Bearing type | HFC |