Reference XHGB35143
This kit contains the following reference(s)
- HUB056T-1
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 30 mm |
External diameter 1 | 148 mm |
Width 1 | 95 mm |
Weight | 3,8 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 30 mm |
External diameter 1 | 148 mm |
Width 1 | 95 mm |
Weight | 3,8 kg |