Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 3,01 kg |
| Clamp fitting | 3 |
| External diameter 1 (wheel) | 137 mm |
| Fitting position | Train avant |
| Width | 84,6 mm |
| CHARACTERISTICS | |
|---|---|
| Weight | 3,01 kg |
| Clamp fitting | 3 |
| External diameter 1 (wheel) | 137 mm |
| Fitting position | Train avant |
| Width | 84,6 mm |