Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 129 mm |
External or internal thread definition | M12x1,25 |
Width 1 | 108 mm |
Weight | 3,56 kg |
Bearing type | GEN2 |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 129 mm |
External or internal thread definition | M12x1,25 |
Width 1 | 108 mm |
Weight | 3,56 kg |
Bearing type | GEN2 |