Documentation
Product information
| CHARACTERISTICS | | Bearing type | XTFC |
| Weight | 3,835 kg |
| Internal diameter n°1 | 42 mm |
| Width 1 | 60 mm |
| External diameter 1 (wheel) | 143 mm |
OE Equivalents
Peugeot, Citroen3701-82Automotive Compatibility
CitroenJumperJUMPER III => RearLeft,RightCitroenJumperJUMPER III => RearRight,LeftCitroenJumperJUMPER III => Train arrièreDroit,GaucheCitroenJumperJUMPER III => Train arrièreGauche,DroitCitroenJumperJUMPER III06/2006 => 04/2014Train arrièreRight,LeftCitroenZXZX06/2006 => 04/2014RearRight,LeftFiatDUCATODUCATO => RearGauche,DroitFiatDUCATODUCATO => RearLeft,RightFiatDUCATODUCATO III => RearDroit,GaucheFiatDUCATODUCATO III => RearGauche,DroitFiatDUCATODUCATO III => RearLeft,RightFiatDUCATODUCATO III => RearRight,LeftFiatDUCATODUCATO III => Train arrièreDroit,GaucheFiatDUCATODUCATO III => Train arrièreGauche,DroitFiatDUCATODUCATO III04/2011 => Train arrièreLeft,RightFiatDUCATODUCATO III04/2011 => Train arrièreRight,LeftOpelMOVANOMOVANO III => RearLeft,RightOpelMOVANOMOVANO III => RearRight,LeftPeugeotBoxerBOXER III => RearLeft,RightPeugeotBoxerBOXER III => RearRight,LeftPeugeotBoxerBOXER III => Train arrièreDroit,GauchePeugeotBoxerBOXER III06/2006 => 04/2014RearDroit,GauchePeugeotBoxerBOXER III06/2006 => Train arrièreGauche,DroitPeugeotBoxerBOXER III06/2006 => Train arrièreLeft,RightPeugeotBoxerBOXER III02/2011 => RearGauche,DroitPeugeotBoxerBOXER III09/2011 => Train arrièreRight,LeftToyotaAURISAURIS II06/2006 => 10/2011RearRight,LeftVauxhallMOVANOMOVANO III => RearDroit,GaucheVauxhallMOVANOMOVANO III => RearLeft,RightVauxhallMOVANOMOVANO III => RearRight,LeftVauxhallMOVANOMOVANO III => Train arrièreDroit,GaucheVauxhallMOVANOMOVANO III => Train arrièreGauche,Droit