XTGB.40486.P - SNR
Unit Wheel Bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| External diameter 1 (wheel) | 133 mm |
| Internal diameter n°1 (wheel) | 25 mm |
| Width 1 (wheel) | 54 mm |
| Weight | 2,34 kg |