Back
DownloadsTechnical datasheet
Contact usCHARACTERISTICS | External diameter 1 | 117 mm |
Internal diameter n°1 | 30 mm |
Width 1 | 61 mm |
Weight | 1,526 kg |
CITROEN3701-84PEUGEOT3701-84FIAT46519901LANCIA46519901ALFA ROMEO46519901LANCIA51754193ABARTH51754193ALFA ROMEO51754193FIAT51754193
ABARTH500500 MCA (phase II)01/2015 => --ABARTH500500 MCA (phase II)01/2015 => Left / RightREARABARTH500Nuova 50007/2008 => 05/2012--ABARTH500Nuova 50007/2008 => 05/2012Left / RightREARABARTH500Nuova 500 (phase I)06/2012 => 08/2015--ABARTH500Nuova 500 (phase I)06/2012 => 08/2015Left / RightREARALFA ROMEO14514508/1994 => 05/2001--ALFA ROMEO14514508/1994 => 05/2001Left / RightREARALFA ROMEO14614611/1994 => 05/2001--ALFA ROMEO14614611/1994 => 05/2001Left / RightREARALFA ROMEOMi.ToMi.To03/2008 => 11/2010--ALFA ROMEOMi.ToMi.To03/2008 => 11/2010Left / RightREARALFA ROMEOMi.ToMi.To06/2010 => 08/2013--ALFA ROMEOMi.ToMi.To06/2010 => 08/2013Left / RightREARALFA ROMEOMi.ToMi.To04/2013 => --ALFA ROMEOMi.ToMi.To04/2013 => Left / RightREARCHRYSLERYpsilonYpsilon08/2011 => 11/2015--CHRYSLERYpsilonYpsilon08/2011 => 11/2015Left / RightREARFIAT50050006/2012 => 08/2015--FIAT50050006/2012 => 08/2015Left / RightREARFIAT500500 MCA06/2015 => --FIAT500500 MCA06/2015 => Left / RightREARFIATAlbeaAlbea03/2002 => 11/2006--FIATAlbeaAlbea03/2002 => 11/2006Left / RightREARFIATAlbeaAlbea FL06/2006 => 06/2011--FIATBravaBrava FL (182)09/1998 => 02/2002--FIATBravaBrava FL (182)09/1998 => 02/2002Left / RightREARFIATBravoBravo I FL (182)09/1998 => 02/2002--FIATBravoBravo I FL (182)09/1998 => 02/2002Left / RightREARFIATBravoBravo II (198)01/2007 => 11/2009--FIATBravoBravo II (198)01/2007 => 11/2009Left / RightREARFIATBravoBravo II FL (198)12/2009 => 06/2014--FIATBravoBravo II FL (198)12/2009 => 06/2014Left / RightREARFIATFiorinoFiorino (225)11/2007 => 12/2015--FIATFiorinoFiorino (225)11/2007 => 12/2015Left / RightREARFIATFiorinoFiorino (225) FL01/2016 => --FIATFiorinoFiorino (225) FL01/2016 => Left / RightREARFIATIdeaIdea09/2003 => 05/2007--FIATIdeaIdea09/2003 => 05/2007Left / RightREARFIATIdeaIdea FL05/2007 => 12/2011--FIATIdeaIdea FL05/2007 => 12/2011Left / RightREARFIATLineaLinea06/2007 => --FIATLineaLinea06/2007 => Left / RightREARFIATMareaMarea (185)06/1996 => 12/1998--FIATMareaMarea (185)06/1996 => 12/1998Left / RightREARFIATMareaMarea FL (185)01/1999 => 08/2002--FIATMareaMarea FL (185)01/1999 => 08/2002Left / RightREARFIATMarengoMarengo (185)12/1994 => 08/2002--FIATMarengoMarengo (185)12/1994 => 08/2002Left / RightREARFIAT500Nuova 50006/2007 => 05/2012--FIAT500Nuova 50006/2007 => 05/2012Left / RightREARFIATPalioPalio FL02/2001 => 08/2002--FIATPalioPalio FL02/2001 => 08/2002Left / RightREARFIATPalioPalio Week End FL02/2001 => 08/2002--FIATPalioPalio Week End FL02/2001 => 08/2002Left / RightREARFIATPandaPanda 16908/2003 => 01/2013--FIATPandaPanda 16908/2003 => 01/2013Left / RightREARFIATPandaPanda 312 (Nuova)12/2011 => --FIATPandaPanda 312 (Nuova)12/2011 => Left / RightREARFIATPuntoPunto (188)06/1999 => 05/2003--FIATPuntoPunto (188)06/1999 => 05/2003Left / RightREARFIATPuntoPunto (188) FL06/2003 => 10/2010--FIATPuntoPunto (188) FL06/2003 => 10/2010Left / RightREARFIATQuboQubo04/2008 => 12/2015--FIATQuboQubo04/2008 => 12/2015Left / RightREARFIATSienaSiena FL12/2001 => 11/2011--FIATSienaSiena FL12/2001 => 11/2011Left / RightREARFIATStiloStilo08/2001 => 11/2003--FIATStiloStilo08/2001 => 11/2003Left / RightREARFIATStiloStilo FL12/2003 => 08/2007--FIATStiloStilo FL12/2003 => 08/2007Left / RightREARLANCIADeltaDelta (844)05/2008 => 03/2011--LANCIADeltaDelta (844)05/2008 => 03/2011Left / RightREARLANCIADeltaDelta Restyle (844)10/2010 => 11/2014--LANCIADeltaDelta Restyle (844)10/2010 => 11/2014Left / RightREARLANCIALybraLybra (839)08/1999 => 11/2006--LANCIALybraLybra (839)08/1999 => 11/2006Left / RightREARLANCIAMusaMusa06/2004 => 08/2007--LANCIAMusaMusa06/2004 => 08/2007Left / RightREARLANCIAMusaMusa09/2007 => 03/2011--LANCIAMusaMusa09/2007 => 03/2011Left / RightREARLANCIAMusaMusa FL03/2011 => 11/2012--LANCIAMusaMusa FL03/2011 => 11/2012Left / RightREARLANCIAYpsilonY Ipsilon10/1995 => 07/2000--LANCIAYpsilonY Ipsilon10/1995 => 07/2000Left / RightREARLANCIAYpsilonY Ipsilon FL200008/2000 => 08/2003--LANCIAYpsilonY Ipsilon FL200008/2000 => 08/2003Left / RightREARLANCIAYpsilonYpsilon09/2003 => 05/2012--LANCIAYpsilonYpsilon09/2003 => 05/2012Left / RightREARLANCIAYpsilonYpsilon 201104/2011 => --LANCIAYpsilonYpsilon 201104/2011 => Left / RightREAR