This kit contains the following reference(s)
- Unit wheel bearings
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 120 mm |
Internal diameter n°1 | 30 mm |
Width 1 | 69,35 mm |
Weight | 1,985 kg |
Bearing type | TGB |