This kit contains the following reference(s)
- ---
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 32 mm |
Internal diameter n°1 | 136 mm |
Width 1 | 69 mm |
Weight | 2,07 kg |
Bearing type | TGB |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 32 mm |
Internal diameter n°1 | 136 mm |
Width 1 | 69 mm |
Weight | 2,07 kg |
Bearing type | TGB |