Reference XTGB45291R01
This product replaces the following reference:
- XTGB42015R05 - SNR
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 | 30 mm |
| Bearing type | TGB |
| Internal diameter n°1 | 136 mm |
| Width 1 | 67 mm |
| Weight | 1,985 kg |