A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 16 mm |
| Weight | 0,18 kg |
| Internal diameter n°1 (Gearbox) | 32 mm |
| External diameter 1 (Gearbox) | 60 mm |
| Gearbox code | ML6 |