Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 30 mm |
d1 - Shaft diameter between bearings | 40 mm |
a - Housing length | 235 mm |
b - Housing foot width | 170 mm |
c - Housing foot height | 16 mm |
h - Bearing center height | 50 mm |
h1 - Housing height | 100 mm |
m - Mounting hole/punches distance (length) | 150 mm |
n - Mounting hole distance (width) | 130 mm |
N - Mounting hole diameter | 15 mm |
B - Distance mounting hole to shaft step | 53 mm |
W - Bearing distance | 174,5 mm |
W1 - Central shaft length | 140,5 mm |
W2 - Right shaft end length | 57 mm |
A1 | 30 mm |
A2 | 20 mm |
A3 - ZLG foot width | 40 mm |
D - Bearing seat diameter | 72 mm |
Mass | 8 kg |
Material of Housing | grey cast |
Initial grease quantity | 46 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 72x4 |
BOLTS | |
---|---|
G - Fixing bolts | M12 |
Recommended torque fixing bolts | 65 N-m |
Cover bolts | M6x20 |
Recommended torque cover bolts | 7 N-m |